??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
205
Shaft Size
15/16 Inch
Part No.
128179
Description
F3B-SL-015
Weight
0.97 lbs
A
1.06 Inch
B
3.75 Inch
D
3.00 Inch
E
0.34 Inch
G
0.34 Inch
J
2.38 Inch
L
1.32 Inch
R
0.30 Inch
S
0.76 Inch
T
0.08 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.